Intel® RealSense™ D400 Camera OEM Calibration Target
Calibration Tool designed for use in both engineering development environments and scalable as an OEM factory production line solution.
Calibration is the process of tuning the intrinsic and extrinsic parameters of the image sensors for accurate depth sensing. All Intel® RealSense™ D400 depth modules are calibrated after assembly at Intel factory.
The OEM Calibration Tool designed for use in both engineering development environments and scalable as an OEM factory production line solution.
OEM calibration captures images on the same station/target in two positions. User simply moves the device from one position to the other without disconnecting and reconnecting the device. Custom fixtures and automation can be designed to fit individual products, enabling faster calibration.
- Easy to use and effective - performs a complete recalculation of both intrinsic and extrinsic calibration parameters.
- Fast operation < 30sec
- Exposure automatically adjusted. Normal floor lighting. No special lighting is required.
- Support for calibrating remote devices (Linux server)
- Supports Multiple Devices (remote and/or local)
- Supports RGB to Depth calibration
- OS: Windows/Linux
Instructions on how to download the OEM Calibration tool will be included in your packaging.
Dimensions: | 58” (l) x 18” (w) x 41.5”(h) |
Weight: | 12lbs (approx.) |
Shipping Package dimensions: | 58.5” (l) x 26.5”(w) x 4.5”(h) |
Shipping Package weight: | 18lbs (approx.) |
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.