Intel® RealSense™ Depth Camera D415 + Aaeon® UP Board
From $447.00
To $477.00
Out of stock
This bundle cannot ship to the United Kingdom at this time.
For a limited time, get the power of an Aaeon® UP Board along with Intel® RealSense™ Depth Cameras and start you latest project today. All depth calculations are processed directly on the Intel® RealSense™ Depth Camera D415 which can then be passed directly to the Aaeon® UP Board. The board is powered by an Intel x5-z8350 processor. Get started today!
WARNING This product can expose you to Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Intel® RealSense™ Depth Camera D415
Use Environment | Indoor/Outdoor |
Depth Technology | Active IR stereo |
Main Intel® RealSense™ component | - Intel® RealSense™ Vision Processor D4 - Intel® RealSense™ module D410 |
Depth Field of View (FOV) (Horizontal × Vertical × Diagonal) |
69.4° x 42.5° x 77° (+/- 3°) |
Depth Stream Output Resolution | Up to 1280 x 720 |
Depth Stream Output Frame Rate | Up to 90 fps |
Minimum Depth Distance (Min-Z) | 0.3m |
Sensor Shutter Type | Rolling Shutter |
Maximum Range | Approx. 10 meters; Varies depending on calibration, scene, and lighting condition |
RGB Sensor Resolution and Frame Rate | 1920 x 1080 at 30 fps |
RGB Sensor FOV (Horizontal x Vertical x Diagonal) |
69.4° x 42.5° x 77° (+/- 3°) |
Camera Dimension (Length x Depth x Height) |
99 mm x 20 mm x 23 mm |
Connectors | USB-C* 3.1 Gen 1 |
Mounting Mechanism | - One 1/4-20 UNC thread mounting point - Two M3 thread mounting points |
AAEON® Up Board
SoC | Intel® Atom™ x5-Z8350 Processor (2M Cache, 1.44 GHz up to 1.92 GHz) CPU with 64 bit architecture; Quad Core |
Graphics | Intel® HD 400 Graphics |
Video & Audio | HDMI* 1.4b i2S audio port |
Camera Interface | CSI (4 Megapixel) |
USB Support | 1x USB 3.0 OTG; 4x USB 2.0; 2x USB 2.0 pin header (10 pins in total) |
RTC | Yes |
Power | 5V DC-in @ 3A 5.5/2.1mm jack |
Dimensions | 3.37" x 2.22" / 85.60 mm × 56.5 mm |
Memory | 4GB DDR3L-1600 |
Storage Capacity | 32GB eMMC* |
Display Interface | DSI/eDP |
Ethernet | 1x Gb Ethernet (full speed) RJ-45 |
Expansion | 40 pin General Purpose bus, supported by Altera Max V. ADC 8-bit@188ksos |
Compatible Operating System | Ubuntu* 14.04 or 16.04 |
Certificate | CE/FCC Class A, RoHS complaint, Microsoft* Azure* certified |
Manufacturer Warranty
Intel® RealSense™ Depth Camera D415 Limited Warranty period: 1 year.
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: support.intel.com
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Argentina, Australia, Austria, Belgium, Brazil, Bulgaria, Canada, China, Croatia, Cyprus, Czech Republic, Denmark, Estonia, Finland, France, Georgia, Germany, Hong Kong, Hungary, Iceland, India, Indonesia, Ireland, Italy, Japan, Latvia, Liechtenstein, Lithuania, Luxembourg, Malaysia, Malta, Netherlands, New Zealand, Norway, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, South Korea, Spain, Sweden, Switzerland, Taiwan, Turkey, United States, Vietnam.
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.