Ready to go Intel® RealSense™ D415 + Intel® NUC 7 Mini PC bundle
This bundle is not allowed to ship to the United Kingdom at this time.
Ready to go Intel® RealSense™ + Intel® NUC 7 Mini PC bundle:
- Intel® NUC 7 Home, a Mini PC with Windows® 10 - NUC7i3BNHXF
- 1 x Intel® RealSense™ Depth Camera D415
Ready to go Intel® RealSense™ + Intel® NUC 7 Mini PC bundle:
- Intel® NUC 7 Home, a Mini PC with Windows® 10 - NUC7i3BNHXF
- 1 x Intel® RealSense™ Depth Camera D415
Intel® RealSense™ Depth Camera D415
Use Environment | Indoor/Outdoor |
Depth Technology | Active IR stereo |
Main Intel® RealSense™ component | - Intel® RealSense™ Vision Processor D4 - Intel® RealSense™ module D430 |
Depth Field of View (FOV)—(Horizontal × Vertical × Diagonal) | 69.4° x 42.5° x 77° (+/- 3°) |
Depth Stream Output Resolution | Up to 1280 x 720 |
Depth Stream Output Frame Rate | Up to 90 fps |
Minimum Depth Distance (Min-Z) | 0.3m |
Sensor Shutter Type | Rolling Shutter |
Maximum Range | Approx. 10 meters; Varies depending on calibration, scene, and lighting condition |
RGB Sensor Resolution and Frame Rate | 1920 x 1080 at 30 fps |
RGB Sensor FOV (Horizontal x Vertical x Diagonal) | 69.4° x 42.5° x 77° (+/- 3°) |
Camera Dimension (Length x Depth x Height) | 99 mm x 20 mm x 23 mm |
Connectors | USB 3.0 Type-C |
Mounting Mechanism | - One 1/4-20 UNC thread mounting point - Two M3 thread mounting points |
Intel® NUC 7 Home NUC7i3BNHXF
Processor | Intel® Core™ i3-7100U Processor (3M Cache, 2.40 GHz) | ||||||||||||||||||||
Memory | 1x 4GB DDR4-2400 (pre-installed) | ||||||||||||||||||||
Graphics |
|
||||||||||||||||||||
Audio | 7.1 digital (HDMI mDP); L+R+mic (F) | ||||||||||||||||||||
Peripheral Connectivity |
|
||||||||||||||||||||
Storage | 1TB HDD |
Manufacturer Warranty
Intel RealSense Depth Camera D415: 1 year Limited Warranty period.
Intel NUC: 3 year Limited Warranty period.
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Info
Intel RealSense Technical Support: support.intelrealsense.com.
Intel NUC Technical Support: support.intel.com.
Website: intel.com, intelrealsense.com.
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items .
If defective or dead on arrival, please access your My Account to exchange the product.
Intel RealSense will exchange for the same model number.
This item is covered by store.intelrealsense.com Return Policy.
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Argentina
Australia
Austria
Belarus
Belgium
Brazil
Bulgaria
Canada
Chile
Costa Rica
Croatia
Cyprus
Czech Republic
Denmark
Egypt
Estonia
Finland
France
Georgia
Germany
Greece
Guadeloupe
Hong Kong
Hungary
Iceland
Indonesia
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malaysia
Malta
Martinique
Mexico
Netherlands
New Zealand
Norway
Philippines
Poland
Portugal
Romania
Russia
Singapore
Slovakia
Slovenia
South Korea
Spain
Sweden
Switzerland
Taiwan
Thailand
Turkey
United States
Vietnam
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.